??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22350.0735 Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22350. - Lifting Pins, self-locking, stainless steel
Bill of material
22350.0735 Lifting Pin
BESTNR
Ref. No.
22350.0735
MAT
Material
Stainless steel
D1
12.0 mm
L1
35 mm
D2
14.20 mm
D3
21.5 mm
D4
min.
14.70 mm
L2
11.00 mm
L3
25.7 mm
L4
36.0 mm
L5
27.0 mm
L6
30 mm
L7
49 mm
L8
87.5 mm
XMIN
1.5 mm
XMAX
15 mm
AB
Locating hole H11
12.0
F1
3.5 kN
F2
3.2 kN
F3
2.8 kN
G
Weight
265 g
Embedded user actions